IAEIP66

Enclosure

Industrial Ethernet enclosure. Accepts one gland plate (required to achieve IP66 rating). Supplied with power supply (115/230V to 24 VDC) and accessories kit. Dimensions: 18.50"H x 18.50"W x 8.00"D (470mm x 470mm x 203mm).

Specifications

Color

Off White

Depth (In.)

8.29

Depth (mm)

210.0

Height (In.)

18.50

Height (mm)

470.0

Width (In.)

18.50

Width (mm)

470.0

Part Features

IP66 Rating, when fan kit is used enclosure carries a reating of IP54

Standards

IEC 60529

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345600

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.0459

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

US English

Part Drawings

US English

Specification Sheets

US English

Part Drawings

US English

Related Products