{{ popupData.title }}
{{ popupData.primarybody }}
{{ popupData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>
No Results Found

The PanZone® Active Wall Mount Enclosure is designed to provide an efficient and cost-effective way to deploy cabling systems in open office architecture environments, mounting equipment vertically. The enclosure provides a compact, secure, and economical solution for housing active electronics, with easy access to complete moves, adds, and changes. The enclosure holds up to 3 RU of active equipment and 3 RU of passive equipment and is made of steel.

c warning e
Planned for Discontinuation
Suggested Replacement Parts:

Specifications

Product Type Wall Mount Enclosure
Material Steel
Mount Method Wall Mount
Maximum Load Capacity (lb) 150
Number of Rack Units 6
Overall Width (In.) 27.92
Overall Width (mm) 709.2
Overall Depth (In.) 8.61
Overall Depth (mm) 218.7
Overall Height (In.) 38.5
Overall Height (mm) 977.9
Color Gray
Sub Brand PanZone®
Standards Met UL60950, Including UL1863, Meet NEMA Type 2, Telcordia GR-487-CORE Tamper Resistance, RoHS Compliant

Packaging Detail

UPC 07498397896
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 7.7199
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language