PZAEWM6E

Wall Mount Enclosure

Standard PanZone® Lockable Active Wall Mount Enclosure for 19in EIA equipment with up to 3 RU of equipment mounting capability on user adjustable brackets and 3 RU of passive equipment

Specifications

Product Type

Wall Mount Enclosure

Material

Steel

Number of Rack Units

6

Overall Width (In.)

28

Overall Width (mm)

711

Overall Depth (In.)

9.49

Overall Depth (mm)

241

Overall Height (In.)

35.98

Overall Height (mm)

914

Color

Gray

Number of Rack Spaces

6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanZone

Packaging Details

UPC

07498377691

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

7.1848

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

PanZone Wall Mount Enclosure: CM698

US English

Specification Sheets

PanZone® Active Wall Mount Enclosure: ZCSP16

US English

Part Drawings

PZAEWM6E Active Wall Mount Enclosure

US English

Certifications

Office of Statewide Health Planning and Development Facilities Development Division CORP113--WW-ENG

US English

Related Products