PZB4

Consolidation Point Box

PanZone® Wall Mount Consolidation Point Enclosure for punchdown

Specifications

Material

Steel

Color

Gray

Width (In.)

14.25

Width (mm)

362.0

Depth (In.)

4.02

Depth (mm)

102.0

Height (In.)

24.54

Height (mm)

623.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498398020

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.2336

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

PANZONE ENCLOSURE

US English

Specification Sheets

PanZone® Wall Mount Enclosure: OTSP47

US English

Part Drawings

PANZONE ENCLOSURE

US English

Part Drawings

PANZONE ENCLOSURE

US English

Installation Documents

PANZONE Enclosure PN323

US English

Related Products