BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Premium PanZone® Wall Mount Building Automation Systems Enclosure

Specifications

Sub Brand PanZone
Product Type Wall Mount Enclosure
Material Steel
Mount Method Wall Mount
Number of Rack Units 3
Overall Width (In.) 35.25
Overall Width (mm) 895.4
Overall Depth (In.) 8.8
Overall Depth (mm) 223.5
Overall Height (In.) 48.75
Overall Height (mm) 1238.2
Color Gray
Standards Met RoHS Compliant
Pricing Category 1 RK
Pricing Category 2 RK11

Packaging Detail

UPC 07498377020
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 10.6563
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings Part Drawings - PDF - PZBASE3 (10325-14-01) English
Part Drawings Part Drawings - DXF - PZBASE3 (10325-14-01) English
Part Drawings Part Drawings - DWG - PZBASE3 (10325-14-01) English
Installation Documents Installation Instructions/Best Practices - CM336 (PZBASE3)Building Automation Systems Enclosure) English