PZBASE3E

Wall Mount Enclosure

Standard PanZone® Wall Mount Building Automation Systems Enclosure

Specifications

No. of Rack Spaces

3

Material

Steel

Color

Gray

Width (In.)

28.00

Width (mm)

711.0

Depth (In.)

9.49

Depth (mm)

241.0

Height (In.)

35.98

Height (mm)

914.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379637

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

6.6710

Std. Ctn. Qty.

1

Std. Ctn. Volume (cf)

6.6710

Resources

Certifications

Office of Statewide Health Planning and Development Facilities Development Division CORP113--WW-ENG

US English

Installation Documents

PanZone Wall Mount Enclosure: CM698

US English

Specification Sheets

PanZone® Panel Mount Active Equipment Enclosure

US English

Part Drawings

PanZone Building Automation System Enclosure 3 RU - PZBASE3E

US English

Related Products