obsolete

PZC12P

Wall Mount Cabinet

PanZone® 12RU Hinged Wall Mount Cabinet with Perforated Front Door

Specifications

Product Type

Wall Mount Cabinet

Material

Steel

Maximum Load Capacity (lb)

250

Number of Rack Units

12

Overall Width (In.)

25

Overall Width (mm)

635

Overall Depth (In.)

22.8

Overall Depth (mm)

579.1

Overall Height (In.)

25.8

Overall Height (mm)

655.6

Color

Black

Standards Met

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanZone

Packaging Details

UPC

07498368346

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

11.5694

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

PanZone 12 RU Hinged Wall Mount Cabinet Perforated Door

US English

Installation Documents

PANZONE Wall Mount Cabinet

US English

Specification Sheets

PanZone® Horizontal Slack Manager and Accessories

US English

Specification Sheets

PanZone® Wall Mount Cabinet: ZCSP13

US English

Certifications

Office of Statewide Health Planning and Development Facilities Development Division CORP113--WW-ENG

US English

Part Drawings

PanZone 12 RU Hinged Wall Mount Cabinet: 10290-59

US English

Part Drawings

PanZone 12 RU Hinged Wall Mount Cabinet Perforated Door

US English

Installation Documents

PANZONE Wall Mount Cabinet: CM315B

US English

Related Products