PZC12W

Wall Mount Cabinet

PanZone® 12RU Hinged Wall Mount Cabinet with Windowed Front Door

Specifications

Material

Steel

Overall Width (In.)

25

Overall Width (mm)

635

Overall Depth (In.)

22.8

Overall Depth (mm)

579.1

Overall Height (In.)

25.8

Overall Height (mm)

655.6

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368347

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2904

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

PanZone® Wall Mount Cabinet: ZCSP13

US English

Specification Sheets

PanZone® Horizontal Slack Manager and Accessories

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – South Asia

US English

Installation Documents

PANZONE Wall Mount Cabinet: CM315B

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Part Drawings

PanZone 12 RU Hinged Wall Mount Cabinet Window Door

US English

Part Drawings

PanZone 12 RU Hinged Wall Mount Cabinet: 10290-60

US English

Certifications

Office of Statewide Health Planning and Development Facilities Development Division CORP113--WW-ENG

US English

Installation Documents

PANZONE Wall Mount Cabinet

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Line Cards

NetKey Line Card - Vietnamese

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Line Cards

NetKey Line Card - ASEAN

US English

Part Drawings

PanZone 12 RU Hinged Wall Mount Cabinet Window Door

US English

Related Products