Premium PanZone® Passive In-Ceiling Enclosure, With hinged door gas-assist air cylinders accepts up to 8 RU of standard 19in patch panels, includes mounting brackets and integrated horizontal slack manager.

Specifications

Product Type In Ceiling Enclosure
Material Steel
Number of Rack Units 5
Overall Width (In.) 23.5
Overall Width (mm) 597
Overall Depth (In.) 23.5
Overall Depth (mm) 597
Overall Height (In.) 13.4
Overall Height (mm) 341
Color White
Standards Met UL 2043 plenum rated and UL 1863 rated, TIA/EIA
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand PanZone

Packaging Detail

UPC 07498300907
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 6.0381
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Installation Documents PANZONE In-Ceiling PZICE Enclosure (CM363) US English
Part Drawings Panzone Passive In-Ceiling Zone Cabling Box RKPZICE--ENG US English
Certifications Office of Statewide Health Planning and Development Facilities Development Division CORP118--WW-ENG US English
Press Releases New PANZONE In-Ceiling Enclosures Provide Maximum Network Reliability US English
Part Drawings PANZONE PASSIVE IN-CEILING ZONE CABLING BOX US English
Specification Sheets PanZone® In-Ceiling Enclosures with Gas-Assist Door Air Cylinders US English
Part Drawings PANZONE PASSIVE IN-CEILING ZONE CABLING BOX US English