Standard PanZone® Active In-Ceiling Enclosure; Accepts up to 2 RU of active equipment and 6 RU of standard 19in patch panels, includes mounting brackets and integrated horizontal slack manager, AC power provisions and fan assembly.

Specifications

Product Type In Ceiling Enclosure
Material Steel
Number of Rack Units 5
Overall Width (In.) 23.5
Overall Width (mm) 597
Overall Depth (In.) 23.5
Overall Depth (mm) 597
Overall Height (In.) 12.6
Overall Height (mm) 320.9
Color White
Standards Met UL 2043 plenum rated and UL 1863 rated, TIA/EIA
Sub Brand PanZone

Packaging Detail

UPC 07498382428
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 6.5756
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Installation Documents PANZONE In-Ceiling Enclosure Installation Instructions English
Specification Sheets PanZone®In-Ceiling Enclosures: D-ZCSP17--WW English
Part Drawings Panzone In-Ceiling Zone Cabling Enclosure RKPZICEAE English