Standard PanZone® Passive In-Ceiling Enclosure; Accepts up to 8 RU of standard 19in patch panels, includes mounting brackets and integrated horizontal slack manager.

Specifications

Product Type In Ceiling Enclosure
Material Steel
Number of Rack Units 5
Overall Width (In.) 23.5
Overall Width (mm) 597
Overall Depth (In.) 23.5
Overall Depth (mm) 597
Overall Height (In.) 12.6
Overall Height (mm) 321
Color White
Standards Met UL 2043 plenum rated and UL 1863 rated, TIA/EIA
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand PanZone

Packaging Detail

UPC 07498382427
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 6.5758
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Catalogs Preferred Parts for Network Infrastructure Australia US English
Catalogs Preferred Parts Catalog for Mexico - Eng. US English
Specification Sheets PanZone®In-Ceiling Enclosures: D-ZCSP17--WW US English
Installation Documents PANZONE In-Ceiling Enclosure Installation Instructions US English
Catalogs Preferred Parts Catalog for Latin America-ENG US English
Part Drawings Panzone In-Ceiling Zone Cabling Enclosure RKPZICEE--ENG US English
Catalogs Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG US English