BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Wireless enclosure designed for Power over Ethernet applications. Includes shielded connectivity kit. External dimensions: 13.56"H x 13.47"W x 6.56"D (344.4mm x 342.1mm x 166.6mm). Internal dimensions: 11.70"H x 11.70"W x 6.29"D (297.2mm x 297.2mm x 159.8mm).

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Wireless Enclosure
Material Fiberglass
Mount Method Wall Mount
Overall Width (In.) 13.47
Overall Width (mm) 342.1
Overall Depth (In.) 6.56
Overall Depth (mm) 166.6
Overall Height (In.) 13.56
Overall Height (mm) 344.4
Inside Height (In.) 11.7
Inside Height (mm) 297.2
Color Gray
Sub Brand IndustrialNet
Standards Met Complies with NEMA 4X, IP66 UL508A, RoHS Compliant

Packaging Detail

UPC 07498300827
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.7157
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Catalog Cut Sheets Catalog Cut Sheet - PZNWE12 Product Page English
Installation Documents Installation Instructions/Best Practices - CM333 (NEMA 4XIP66 Wirless Access Point Enclosure) English
Part Drawings Part Drawings - DWG - PZNWE12 (10396-05-01) English
Part Drawings Part Drawings - DXF - PZNWE12 (10396-05-01) English
Part Drawings Part Drawings - PDF - PZNWE12 (10396-05-01) English
Specification Sheets Wireless Access Point Enclosure: ZCSP14--WW-ENG English
Installation Documents PanZone PZNWE12 Enclosure Aluminum Back Plate Template English