PZRFE4U

Raised Floor Enclosure

PanZone® 4RU Raised Floor Enclosure; Accepts 4 RU of standard patch panels or 2 RU of QuickNet Pre-Terminated Assemblies or Cassettes

Specifications

No. of Rack Spaces

4

CE Compliant

No

Color

Black

Width (In.)

22.60

Width (mm)

575.0

Depth (In.)

22.60

Depth (mm)

575.0

Height (In.)

5.00

Height (mm)

127.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333312

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.5208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

PanZone® Raised Floor Enclosures: ZCSP08

US English

Installation Documents

PANZONE Raised Floor Enclosures: CM469D

US English

Part Drawings

PanZone Raised Floor Enclosure - PZRFE4U (4 RU)

US English

Related Products