PZWMC12P

Wall Mount Cabinet

PanZone Wall Mount Cabinet with Perforated Front Door, 12 RU, Black

Specifications

Product Type

Wall Mount Cabinet

Material

Steel

Maximum Load Capacity (lb)

250

Number of Rack Units

12

Overall Width (In.)

25

Overall Width (mm)

635

Overall Depth (In.)

25

Overall Depth (mm)

635

Overall Height (In.)

25.8

Overall Height (mm)

655.6

Color

Black

Part Features

Hinged middle section with removeable side panels

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanZone

Packaging Details

UPC

61305629737

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

11.7963

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

PANZONE Wall Mount Cabinet: CM315B

US English

Specification Sheets

PanZone® Horizontal Slack Manager

US English

Specification Sheets

PanZone® Wall Mount Cabinet

US English

Part Drawings

JUMPER KIT (PZWMCGK)

US English

Installation Documents

Jumper Kit - PZWMCGK INSTALLATION INSTRUCTIONS

US English

Part Drawings

VERTICAL MOUNTING REAR EQUIPMENT RAILS FOR WALL MOUNT CABINETS (PZWMC12RR)

US English

Part Drawings

PANZONE 12RU HINGED WALL MOUNT CABINET (PZWMC12P) PERFORATED DOOR

US English

Related Products