The PanZone® Wall Mount Cabinet with windowed door is 25 inches deep and includes hinged doors on the front and back for complete access to networking equipment to make moves, adds, and changes easy. The removable side panels allow for access to cable routing. The enclosure is engineered to allow proper climate control for use with various networking equipment. The 12 RU enclosure is rated to 250 pounds and is black.
Product Type | Wall Mount Cabinet |
Material | Steel |
Number of Rack Units | 12 |
Overall Width (In.) | 25 |
Overall Width (mm) | 635 |
Overall Depth (In.) | 25 |
Overall Depth (mm) | 635 |
Overall Height (In.) | 23.8 |
Overall Height (mm) | 604.5 |
Color | Black |
Sub Brand | PanZone® |
Standards Met | Accepts 19" EIA Rack Mount Panels and Equipment, RoHS Compliant |
Part Features | Hinged middle section with removeable side panels |
UPC | 61305629776 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 12.6452 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanZone® Wall Mount Cabinet Specification Sheet ZCSP31--WW-ENG | English | |
Part Drawings | JUMPER KIT (PZWMCGK) | English | |
Part Drawings | Panzone 12Ru, Deep Hinged Wall Mount Cabinet Perforated Door | English | |
Part Drawings | Customer Drawing DXF | English | |
Part Drawings | Customer Drawing DWG | English | |
Part Drawings | Vertical Mounting Rear Equipment Rails For Wall Mount Cabinets | English | |
Installation Documents | Jumper Kit - PZWMCGK INSTALLATION INSTRUCTIONS | English | |
Installation Documents | PanZone Wall Mount Cabinet - Installation Instruction CM315E | English | |
Selection Guides | Wall Mount Enclosure Selection Guide - RKSG7--WW-ENG | English |