IAZ1214C

Pre-Configured Network Zone Systems

Industrial automation zone enclosure pre-configured for one industrial switch, with cable management.

Specifications

Depth (In.)

9.7

Depth (mm)

297

Height (In.)

14

Height (mm)

356

Width (In.)

12

Width (mm)

305

Enclosure Type

4/12, IP66

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363874

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9227

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Industrial Automation Zone Enclosure - IAZ1214C

US English

Part Drawings

Industrial Automation Zone Enclosure - IAZ1214C

US English

Specification Sheets

IndustrialNet™ Ethernet Enclosures: RKSP142--WW-ENG

US English

Part Drawings

Industrial Automation Zone Enclosure - IAZ1214C

US English

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Reference Architecture

Industrial Switch Deployment (Preconfigured) Configuration Drawing: PCD0008

US English

Installation Documents

Industrial Automation Zone Enclosure - IAZ1214C - CM567B

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Related Products