Z11C-S

Pre-Configured Network Zone Systems

Pre-Configured Network Zone System, 12" x 14", mild steel enclosure, for one industrial switch, includes backplane and cable management.

Specifications

Material

Mild Steel

Enclosure Type

4/12, IP66

Connection Type

UTP

Depth (In.)

9.7

Depth (mm)

297

Height (In.)

14

Height (mm)

356

Width (In.)

12

Width (mm)

305

Spare DIN

No

UPS Qty.

0

Put-Up

Pre-Configured Network Zone

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498326948

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Pre-Configured Network Zone System (RKSP150--WW-ENG)

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Part Drawings

Pre-Configured Network Zone System Z11C: 13V366AJ

US English

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Installation Documents

Pre-Configured Network Zone System Z11C: V00028RH

US English

Related Products