Z11N-SNA

Integrated Network Zone Systems

Integrated Network Zone System; 12" x 14"; mild steel enclosure; includes (1) Stratix 5700 1783-BMS20CL switch and (2) Cat 6 UTP copper patch cords and jacks.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

0

Number of Uplink Patch Cords

2

Overall Width (In.)

12

Overall Width (mm)

305

Overall Depth (In.)

9.4

Overall Depth (mm)

238

Overall Height (In.)

14

Overall Height (mm)

356

Uplink Patch Cord Type

(2) Cat 6 UTP Copper

Connection Type

UTP

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

IP Rating

4/12, IP66

UPS Type

NA

Switch 1

1783-BMS20CL

Switch 2

None

Spare DIN

No

UPS Qty.

0

Allen Bradley Uplink Transceiver

1783-BSM20CL

CE Compliant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9167

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Case Studies

Santa Margarita Water District (CPCS59-WW--ENG)

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Part Drawings

Network Zone System: 12V304CC

US English

Related Products