BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Pre-Configured Network Zone System, 24" x 24", 316 stainless steel enclosure, for two industrial switches, includes (8) Cat 6 UTP copper patch cords and jacks, (2) MM LC fiber patch cords with (6) LC adaptors, backplane and cable management.

Specifications

Material 316 Stainless Steel
Number of Downlink Patch Cords 8
Number of Uplink Patch Cords 2
Overall Width (In.) 24
Overall Width (mm) 610
Overall Depth (In.) 11.7
Overall Depth (mm) 297
Overall Height (In.) 24
Overall Height (mm) 610
Downlink Patch Cord Type (8) CAT 6 UTP COPPER
Uplink Patch Cord Type (2) MM LC FIBER
Connection Type UTP
IP Rating 4X/12, IP66
UPS Type NA
Spare DIN No
UPS Qty. 0
Put-Up Pre-Configured Network Zone

Packaging Detail

UPC 07498344545
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 19.0463
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Application Guides Network Zone Systems Thermal Management English
Part Drawings Pre-Configured Network Zone System Z22C: 13V366AH English
Installation Documents Pre-Configured Network Zone System Z22C: V00028NW English
Case Studies Marcegaglia Case Study: CPCS58-WW–ENG English
Specification Sheets Pre-Configured Network Zone System English
Product Bulletins Network Zone System: RKCB36--SA-ENG English