Z22C-S

Pre-Configured Network Zone Systems

Pre-Configured Network Zone System, 24" x 24", mild steel enclosure, for two industrial switches, includes (8) Cat 6 UTP copper patch cords and jacks, (2) MM LC fiber patch cords with (6) LC adaptors, backplane and cable management.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

8

Number of Uplink Patch Cords

2

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

24

Overall Height (mm)

610

Downlink Patch Cord Type

(8) CAT 6 UTP COPPER

Uplink Patch Cord Type

(2) MM LC FIBER

Connection Type

UTP

IP Rating

4/12, IP66

Spare DIN

No

UPS Qty.

0

Put-Up

Pre-Configured Network Zone

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498325932

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Specification Sheets

Pre-Configured Network Zone System (RKSP150--WW-ENG)

US English

Part Drawings

Pre-Configured Network Zone System Z22C: 13V366AH

US English

Installation Documents

Pre-Configured Network Zone System Z22C: V00028NW

US English

Related Products