Z22N-SAAZ1

Integrated Network Zone Systems

24 x 24 Network Zone System ready for Stratix switch with redundant 100-250V ac power supply input and UPS pre-installed.

Specifications

Connection Type

UTP

Depth (In.)

11.70

Depth (mm)

297.0

Enclosure Type

4/12, IP66

Height (In.)

24.00

Height (mm)

610.0

Number of Downlink Patch Cords

None

Number of Uplink Patch Cords

None

Switch 1

None

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

Width (In.)

24.00

Width (mm)

610.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377767

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

9.9857

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Case Studies

Santa Margarita Water District (CPCS59-WW--ENG)

US English

Related Products