Z22N-SDAA5

Integrated Network Zone Systems

Integrated Network Zone System; 24" x 24"; mild steel enclosure; includes (1) Stratix 5700 1783-BMS10CGA switch, (10) Cat 6 UTP copper patch cords and jacks, redundant power supplies and maintenance-free UPS.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

8

Number of Uplink Patch Cords

2

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

24

Overall Height (mm)

610

Downlink Patch Cord Type

(8) CAT 6 UTP COPPER

Uplink Patch Cord Type

(2) Cat 6 UTP Copper

Connection Type

UTP

IP Rating

4/12, IP66

UPS Type

Panduit Maintenance-Free

Switch 1

1783-BMS10CGA

Switch 2

None

Spare DIN

Yes

UPS Qty.

1

Allen Bradley Uplink Transceiver

None

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498388034

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Case Studies

Santa Margarita Water District (CPCS59-WW--ENG)

US English

White Papers

Scaling the Plant Network: CPAT17--WW-ENG

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Installation Documents

Integrated and Switch Ready 24" Enclosure: CM632

US English

Part Drawings

Network Zone System, 100-240vac Input, Redundant 24vdc Power Supplies, (1) 100w Maintenance Free Ups -Fwd - RJ

US English

Part Drawings

Network Zone System, 24" X 24" Enclosure With Cable Management Accessories Customer Drawing

US English

Part Drawings

Network Zone System, 100-240vac Input, Redundant 24vdc Power Supplies, One 24vdc Panduit Ups - JI

US English

Part Drawings

Integrated Network Zone System, Allen-Bradley Stratix 5700, 8000, And 8300 Switches With Optional Expansions And Included Connectivity - TP

US English

Specification Sheets

Integrated Network Zone System: ZCSP19--WW-ENG

US English

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Related Products