Z22N-SHAD5

Integrated Network Zone Systems

Integrated Network Zone System; 24" x 24"; mild steel enclosure; includes (1) Stratix 5700 1783-BMS20CGN switch, (16) Cat 6 UTP copper patch cords and jacks, (2) 1Gb MM SFPs with (2) MM LC fiber uplink patch cords, (6) LC adaptors, redundant power supplies and maintenance-free UPS.

Specifications

Material

Mild Steel

Enclosure Type

4/12, IP66

Connection Type

UTP

UPS Type

Panduit Maintenance-Free

Depth (In.)

11.7

Depth (mm)

297

Height (In.)

24

Height (mm)

610

Width (In.)

24

Width (mm)

610

Number of Downlink Patch Cords

(16) CAT 6 UTP COPPER

Number of Uplink Patch Cords

(2) MM LC FIBER

Switch 1

1783-BMS20CGN

Switch 2

None

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

Spare DIN

No

UPS Qty.

1

Allen Bradley Uplink Transceiver

(2) 1783-SFP1GSX

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498388042

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

9.9857

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Part Drawings

Z22-****5*Network Zone System: 12V304CM

US English

Case Studies

Santa Margarita Water District (CPCS59-WW--ENG)

US English

Part Drawings

Overview of Industrial Network Deployment: Y-PCD0001

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

White Papers

Scaling the Plant Network: CPAT17--WW-ENG

US English

Installation Documents

Integrated and Switch Ready 24" Enclosure: CM632

US English

Specification Sheets

Integrated Network Zone System: D-ZCSP19

US English

Related Products