Z22R-F15S

Integrated Network Zone Systems

Switch Ready Network Zone System; 24" x 24"; Sloped Top Enclosure; for one industrial switch; includes (8) Cat 6A STP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors, redundant power supplies and maintenance-free UPS.

Specifications

Color

Gray

Depth (In.)

11.7

Depth (mm)

297.0

Height (In.)

24.00

Height (mm)

610.0

Keywords

Network cabinet, Network/server enclosure, Sloped Top, Food and Beverage

Material

Mild Steel

Product Group Assignment

IAI

Standards

CE Compliant

Sub Brand

Zone Systemâ„¢

Surface Treatment

Powder Coat

Width (In.)

24.00

Width (mm)

610.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631862

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Network Zone System, pre-wired for up to two din mount switches and included connectivity

US English

Part Drawings

Network Zone System, 100-240VAC Input, AB Redundant 91.2w 24VDC Power Supplies, (1) 35w Maintenance Free UPS - field wiring diagram; 15v510rj_dc_00a.pdf

US English

Part Drawings

Network Zone System, 100-240 VAC Input, Redundant 91.2w 24VDC Power Supplies; one 24VDC Panduit UPS; 15v510ji_dc_01a.pdf

US English

Part Drawings

Network Zone System, 24" x 24" Sloped Top Enclosure; 15v510ct_dc_01a.pdf

US English

Related Products