Color |
Gray |
Depth (In.) |
11.7 |
Depth (mm) |
297.0 |
Height (In.) |
24.00 |
Height (mm) |
610.0 |
Keywords |
Network cabinet, Network/server enclosure, Sloped Top, Food and Beverage |
Material |
Mild Steel |
Product Group Assignment |
IAI |
Standards |
CE Compliant |
Sub Brand |
Zone Systemâ„¢ |
Surface Treatment |
Powder Coat |
Width (In.) |
24.00 |
Width (mm) |
610.0 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305631863 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
19.0463 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
Network Zone System, 100-240VAC Input, AB Redundant 91.2w 24VDC Power Supplies; 15v510rb_dc_00a.pdf |
US English |
|
Part Drawings |
Network Zone System, 24" x 24" Sloped Top Enclosure; 15v510ct_dc_01a.pdf |
US English |
|
Part Drawings |
Network Zone System, pre-wired for up to two din mount switches and included connectivity |
US English |
|
Part Drawings |
Network Zone System, 100-240 VAC Input, Redundant 91.2w 24VDC Power Supplies; one 24VDC Panduit UPS; 15v510jc_dc_01a.pdf |
US English |