Z22R-S15

Switch Ready Network Zone

Switch Ready Network Zone System; 24" x 24"; mild steel enclosure; for one industrial switch; includes (8) Cat 6 UTP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors, redundant power supplies and maintenance-free UPS.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

8

Number of Uplink Patch Cords

2

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

24

Overall Height (mm)

610

Downlink Patch Cord Type

(8) CAT 6 UTP COPPER

Uplink Patch Cord Type

(2) MM LC FIBER

Connection Type

UTP

Switch Capacity

1

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

IP Rating

4/12, IP66

UPS Type

Panduit Maintenance-Free

Switch 1

None

Switch 2

None

Spare DIN

No

UPS Qty.

1

Put-Up

Switch Ready Network Zone

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498313960

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Switch Ready Network Zone System: D-ZCSP20

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Installation Documents

Integrated and Switch Ready 24" Enclosure: CM632

US English

Part Drawings

Network Zone System, 100-240vac Input, Ab Redundant 91.2w 24vdc Power Supplies, (1) 35w Maintenance Free Ups - Field Wiring Diagram

US English

Part Drawings

Network Zone System, Pre-Wired For Up To Two Din Mount Switches And Included Connectivity

US English

Part Drawings

Network Zone System, 24" X 24" Enclosure With Cable Management Accessories

US English

Part Drawings

Network Zone System, 100-240 Vac Input, Redundant 91.2w 24vdc Power Supplies; One 24vdc Panduit Ups

US English

Related Products