Z22R-S24

Switch Ready Network Zone

Switch Ready Network Zone System; 24" x 24"; mild steel enclosure; for two industrial switches; includes (16) Cat 6 UTP copper patch cords and jacks, (4) MM LC fiber uplink patch cords with (6) adaptors and redundant power supplies.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

16

Number of Uplink Patch Cords

4

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

24

Overall Height (mm)

610

Downlink Patch Cord Type

(16) CAT 6 UTP COPPER

Uplink Patch Cord Type

(4) MM LC FIBER

Connection Type

UTP

Switch Capacity

2

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

IP Rating

4/12, IP66

UPS Type

NA

Switch 1

None

Switch 2

None

Spare DIN

No

UPS Qty.

0

CE Compliant

Yes

Put-Up

Switch Ready Network Zone

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303846

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Specification Sheets

Switch Ready Network Zone System: D-ZCSP20

US English

Specification Sheets

Switch Ready No UPS: ZCPS26--WW-UKE

UK English

Specification Sheets

Switch Ready No UPS: ZCSP26--WW-ENG

US English

Part Drawings

Switch Ready 24" Enclosure: 12V304EI

US English

Installation Documents

Integrated and Switch Ready 24" Enclosure: CM632

US English

Related Products