Material |
316 Stainless Steel |
Number of Downlink Patch Cords |
8 |
Number of Uplink Patch Cords |
2 |
Overall Width (In.) |
24 |
Overall Width (mm) |
610 |
Overall Depth (In.) |
11.7 |
Overall Depth (mm) |
297 |
Overall Height (In.) |
24 |
Overall Height (mm) |
610 |
Downlink Patch Cord Type |
(8) CAT 6 UTP COPPER |
Uplink Patch Cord Type |
(2) MM LC FIBER |
Connection Type |
UTP |
Switch Capacity |
1 |
Switch 1 Expansion Module 1 |
None |
Switch 1 Expansion Module 2 |
None |
Switch 2 Expansion Module 1 |
None |
Switch 2 Expansion Module 2 |
None |
IP Rating |
4X/12, IP66 |
Compatibility |
PoE |
Put-Up |
Universal Network Zone System |
Spare DIN |
No |
Switch 1 |
None |
Switch 2 |
None |
UPS Qty. |
1 |
UPS Type |
Battery UPS |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305602604 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
10.0104 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Specification Sheets |
Universal Network Zone System ZCSP25--UKE |
UK English |
|
Installation Documents |
Universal 24" Enclosure: CD-IA-0004 |
US English |
|
Product Bulletins |
Network Zone System: RKCB36--SA-ENG |
US English |
|
Flyers |
Universal Network Zone System: UKE |
UK English |
|
Flyers |
Universal Network Zone System: ENG |
US English |
|
Part Drawings |
Universal Network Zone System, 100-240VAC Input, Redundant 91.2W 24VDC Power Supplies, Battery UPS, 260W 48VDC Poe Power Supply |
US English |
|
Part Drawings |
Network Zone System, Pre-Wired For Up To Two Din Mount Switches And Included Connectivity |
US English |
|
Part Drawings |
Network Zone System, 100-240VAC Input, Redundant 91.2W 24VDC Power Supplies, 24VDC Battery UPS, 260W 48VDC Poe Power Supply |
US English |
|
Part Drawings |
Network Zone System, 24" X 24" Enclosure; 15V510BD |
US English |
|
Specification Sheets |
Universal Network Zone System |
US English |