Z22U-S14

Universal Network Zone Systems

Universal Network Zone System, 24" x 24", mild steel enclosure, for one industrial switch, includes (8) Cat 6 UTP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors and redundant power supplies.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

8

Number of Uplink Patch Cords

2

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

24

Overall Height (mm)

610

Downlink Patch Cord Type

(8) CAT 6 UTP COPPER

Uplink Patch Cord Type

(2) MM LC FIBER

Connection Type

UTP

Switch Capacity

1

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

IP Rating

4/12, IP66

CE Compliant

Yes

Put-Up

Universal Network Zone System

Spare DIN

No

Switch 1

None

Switch 2

None

UPS Qty.

0

UPS Type

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602600

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

10.0104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Flyers

Universal Network Zone System: UKE

UK English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Catalogs

Preferred parts for network infrastructure

US English

Installation Documents

Universal 24" Enclosure: CD-IA-0004

US English

Specification Sheets

Universal Network Zone System ZCSP25--UKE

UK English

Flyers

Universal Network Zone System: ENG

US English

Part Drawings

Network Zone System, Pre-Wired For Up To Two Din Mount Switches And Included Connectivity

US English

Part Drawings

Network Zone System, 100-240VAC Input, Redundant 91.2W 24VDC Power Supplies

US English

Specification Sheets

Universal Network Zone System

US English

Part Drawings

Network Zone System, 24" X 24" Enclosure; 15V510BD

US English

Part Drawings

Universal Network Zone System, 100-240VAC Input, Redundant 91.2W 24VDC Power Supplies

US English

Related Products