Z22U-S14S

Universal Network Zone Systems

Universal Network Zone System, 24" x 24", mild steel enclosure, for one industrial switch, includes (8) Cat 6A STP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors and redundant power supplies.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

8

Number of Uplink Patch Cords

2

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

24

Overall Height (mm)

610

Downlink Patch Cord Type

(8) CAT 6A STP COPPER

Uplink Patch Cord Type

(2) MM LC FIBER

Connection Type

STP

Switch Capacity

1

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

IP Rating

4/12, IP66

CE Compliant

Yes

Put-Up

Universal Network Zone System

Spare DIN

No

Switch 1

None

Switch 2

None

UPS Qty.

0

UPS Type

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602606

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

10.0104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Flyers

Universal Network Zone System: ENG

US English

Catalogs

Preferred parts for network infrastructure

US English

Part Drawings

Network Zone System, 24" X 24" Enclosure; 15V510BD

US English

Part Drawings

Universal Network Zone System, 100-240VAC Input, Redundant 91.2W 24VDC Power Supplies

US English

Part Drawings

Network Zone System, 100-240VAC Input, Redundant 91.2W 24VDC Power Supplies

US English

Installation Documents

Universal 24" Enclosure: CD-IA-0004

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Specification Sheets

Universal Network Zone System ZCSP25--UKE

UK English

Specification Sheets

Universal Network Zone System

US English

Flyers

Universal Network Zone System: UKE

UK English

Part Drawings

Network Zone System, Pre-Wired For Up To Two Din Mount Switches And Included Connectivity

US English

Related Products