Z22U-S15

Universal Network Zone Systems

Universal Network Zone System; 24" x 24"; mild steel enclosure; for one industrial switch; includes (8) Cat 6 UTP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors, redundant power supplies and maintenance-free UPS.

Specifications

Product Type

Universal Network Zone Systems

Material

Mild Steel

Maximum Number of Ports

NA

Color

Gray

Number of Downlink Patch Cords

NA

Number of Uplink Patch Cords

NA

Overall Width (In.)

24

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

24

Overall Height (mm)

610

Maximum Cable Diameter (In.)

NA

Maximum Cable Diameter (mm)

NA

Minimum Cable Diameter (In.)

NA

Minimum Cable Diameter (mm)

NA

Switch Capacity

NA

Sub Brand

Zone System

Number of Rack Units

NA

Maximum Load Rating (kg)

NA

Maximum Load Rating (lb)

NA

Standards Met

CE Compliant

Surface Treatment

Other

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305639559

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

10.0104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Network Zone System, 24" X 24" Enclosure; 15V510BD

US English

Specification Sheets

Universal Network Zone System

US English

Part Drawings

Universal Zone System, 100-240VAC Input, Redundant 24VDC Power Supplies, One 24VDC Panduit UPS

US English

Part Drawings

Universal Zone System, 100-240VAC Input, Redundant 24VDC Power Supplies, (1) 100W Maintenance Free UPS

US English

Catalogs

Preferred parts for network infrastructure

US English

Part Drawings

Network Zone System, Pre-Wired For Up To Two Din Mount Switches And Included Connectivity

US English

Related Products