Compatibility |
PoE |
Connection Type |
STP |
Depth (In.) |
11.70 |
Depth (mm) |
297.0 |
Enclosure Type |
4/12, IP66 |
Height (In.) |
24.00 |
Height (mm) |
610.0 |
Material |
Mild Steel |
Number of Downlink Patch Cords |
(8) CAT 6 UTP COPPER |
Number of Uplink Patch Cords |
(2) MM LC FIBER |
Put-Up |
Universal Network Zone System |
Spare DIN |
No |
Switch 1 |
None |
Switch 1 Expansion Module 1 |
None |
Switch 1 Expansion Module 2 |
None |
Switch 2 |
None |
Switch 2 Expansion Module 1 |
None |
Switch 2 Expansion Module 2 |
None |
Switch Capacity |
1 |
UPS Qty. |
1 |
UPS Type |
Battery UPS |
Width (In.) |
24.00 |
Width (mm) |
610.0 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305602601 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
10.0104 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Flyers |
Universal Network Zone System: UKE |
UK English |
|
Part Drawings |
Network Zone System 24" Enclosure: 15V510CO |
US English |
|
Flyers |
Universal Network Zone System: ENG |
US English |
|
Product Bulletins |
Network Zone System: RKCB36--SA-ENG |
US English |
|
Specification Sheets |
Universal Network Zone System ZCSP25--UKE |
UK English |
|
Installation Documents |
Universal 24" Enclosure: CD-IA-0004 |
US English |
|
Part Drawings |
Universal Network Zone System Connectivity: 15V510CU |
US English |
|
Specification Sheets |
Universal Network Zone System |
US English |
|
Part Drawings |
Universal Network Zone System POE: 15V510CL |
US English |