Z23C-6

Pre-Configured Network Zone Systems

Pre-Configured Network Zone System, 24" x 36", 316 stainless steel enclosure, for two industrial switches, includes (16) Cat 6 UTP copper patch cords and jacks, (4) MM LC fiber patch cords with (6) adaptors, backplane and cable management.

Specifications

Material

316 Stainless Steel

Connection Type

UTP

UPS Type

NA

Depth (In.)

11.70

Depth (mm)

297.0

Height (In.)

36.00

Height (mm)

914.0

Width (In.)

24.00

Width (mm)

610.0

Number of Downlink Patch Cords

(16) CAT 6 UTP COPPER

Number of Uplink Patch Cords

(4) MM LC FIBER

Spare DIN

Yes

UPS Qty.

0

Enclosure Type

4X/12, IP66

Put-Up

Pre-Configured Network Zone

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498343075

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Pre-Configured Network Zone System (RKSP150--WW-ENG)

US English

Part Drawings

Pre-Configured Network Zone System Z23C: 12V366AG

US English

Installation Documents

Pre-Configured Network Zone System Z23C: V00028MW

US English

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Related Products