Z23C-6S

Pre-Configured Network Zone Systems

Pre-Configured Network Zone System, 24" x 36", 316 stainless steel enclosure, for two industrial switches, includes (16) Cat 6A STP copper patch cords and jacks, (4) MM LC fiber patch cords with (6) adaptors, backplane and cable management.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

16

Number of Uplink Patch Cords

4

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

36

Overall Height (mm)

914

Downlink Patch Cord Type

(16) CAT 6A STP COPPER

Uplink Patch Cord Type

(4) MM LC FIBER

Connection Type

STP

IP Rating

4X/12, IP66

Spare DIN

Yes

UPS Qty.

0

Put-Up

Pre-Configured Network Zone

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362609

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Specification Sheets

Pre-Configured Network Zone System (RKSP150--WW-ENG)

US English

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Part Drawings

Pre-Configured Network Zone System Z23C: 12V366AG

US English

Installation Documents

Pre-Configured Network Zone System Z23C: V00028MW

US English

Related Products