Z23C-SS

Pre-Configured Network Zone Systems

Pre-Configured Network Zone System, 24" x 36", mild steel enclosure, for two industrial switches, includes (16) Cat 6A STP copper patch cords, (4) MM LC fiber patch cords with (6) adaptors, backplane and cable management.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

16

Number of Uplink Patch Cords

4

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

36

Overall Height (mm)

914

Downlink Patch Cord Type

(16) CAT 6A STP COPPER

Uplink Patch Cord Type

(4) MM LC FIBER

Connection Type

STP

IP Rating

4/12, IP66

UPS Type

NA

Spare DIN

Yes

UPS Qty.

0

Allen Bradley Uplink Transceiver

None

Put-Up

Pre-Configured Network Zone

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498327068

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Installation Documents

Z23C-** Preconfigured Network Zone System

US English

Part Drawings

Part Drawing: Z23C-SS

US English

Specification Sheets

Pre-Configured Network Zone System (RKSP150--WW-ENG)

US English

Related Products