Z23N-SBAAD4

Integrated Network Zone Systems

Integrated Network Zone System; 24" x 36"; mild steel enclosure; includes (1) Stratix 8000 1783-MS10T switch, (8) Cat 6 UTP copper patch cords and jacks, (2) 1Gb MM SFPs with (2) MM LC fiber uplink patch cords, (6) LC adaptors and redundant power supplies.

Specifications

Material

Mild Steel

Enclosure Type

4/12, IP66

Connection Type

UTP

UPS Type

N/A

Depth (In.)

11.7

Depth (mm)

297

Height (In.)

36

Height (mm)

914

Width (In.)

24

Width (mm)

610

Number of Downlink Patch Cords

(8) CAT6 UTP COPPER

Number of Uplink Patch Cords

(2) MM LC FIBER

Switch 1

1783-MS10T

Switch 2

None

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

Spare DIN

Yes

UPS Qty.

0

Allen Bradley Uplink Transceiver

(2) 1783-SFP1GSX

CE Compliant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498309955

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

14.5856

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Z23N-*****4* Network Zone System: 12V304CY

US English

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

White Papers

Scaling the Plant Network: CPAT17--WW-ENG

US English

Installation Documents

Integrated and Switch Ready 36" Enclosure: CM628

US English

Part Drawings

Overview of Industrial Network Deployment: Y-PCD0001

US English

Case Studies

Santa Margarita Water District (CPCS59-WW--ENG)

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Related Products