Z23N-SBABD1

Integrated Network Zone Systems

Integrated Network Zone System; 24" x 36"; mild steel enclosure; includes (1) Stratix 8000 1783-MS10T switch, (1) 1783-MX08T expansion, (16) Cat 6 UTP copper patch cords and jacks, (2) 1Gb MM SFPs with (2) MM LC fiber uplink patch cords, (6) LC adaptors, redundant power supplies, UPS.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

16

Number of Uplink Patch Cords

2

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

36

Overall Height (mm)

914

Downlink Patch Cord Type

(16) CAT 6 UTP COPPER

Uplink Patch Cord Type

(2) MM LC FIBER

Connection Type

UTP

Switch 1 Expansion Module 1

1783-MX08T (Copper)

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

IP Rating

4/12, IP66

UPS Type

Battery UPS

Switch 1

1783-MS10T

Switch 2

None

Spare DIN

Yes

UPS Qty.

1

Allen Bradley Uplink Transceiver

(2) 1783-SFP1GSX

CE Compliant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498395580

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

White Papers

Scaling the Plant Network: CPAT17--WW-ENG

US English

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Part Drawings

Network Zone System, 100-240Vac Input, Redundant 91.2W 24Vdc Power Supplies, 24Vdc Battery Ups - Jf  --- [C-Zcpowerop-Jf--Eng.Pdf]

US English

Part Drawings

Network Zone System, 100-240Vac Input, Ab Redundant 91.2W 24Vdc Power Supplies, 24Vdc Battery Ups - Ra  ---  [C-Zcfwd-Ra--Eng.Pdf]

US English

Part Drawings

Integrated Network Zone System, Allen-Bradley Stratix 5400, 5700, 8000, And 8300 Switches With Optional Expansions And Included Connectivity - Tn  ---  [C-Zcswdc-Tn--Eng.Pdf]

US English

Product Bulletins

Integrated Network Zone System: ZCCB04--SA-UKE-ENG

US English

Part Drawings

Network Zone System, 24" X 36" Enclosure With Cable Managment Accessories   Cy  ----  [C-Zc23Encl-Cy--Eng.Pdf]

US English

Case Studies

Santa Margarita Water District (CPCS59-WW--ENG)

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Installation Documents

Integrated and Switch Ready 36" Enclosure: CM628

US English

Related Products