Z23N-SBACA5

Integrated Network Zone Systems

Integrated Network Zone System; 24" x 36"; mild steel enclosure; includes (1) Stratix 8000 1783-MS10T switch, (2) 1783-MX08T expansions, (26) Cat 6 UTP copper patch cords and jacks, redundant power supplies and maintenance-free UPS.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

24

Number of Uplink Patch Cords

2

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

36

Overall Height (mm)

914

Downlink Patch Cord Type

(24) CAT 6 UTP COPPER

Uplink Patch Cord Type

(2) Cat 6 UTP Copper

Connection Type

UTP

Switch 1 Expansion Module 1

1783-MX08T (Copper)

Switch 1 Expansion Module 2

1783-MX08T (Copper)

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

IP Rating

4/12, IP66

UPS Type

Panduit Maintenance-Free

Switch 1

1783-MS10T

Switch 2

None

Spare DIN

Yes

UPS Qty.

1

Allen Bradley Uplink Transceiver

None

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498360185

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5495

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Installation Documents

Integrated and Switch Ready 36" Enclosure: CM628

US English

Part Drawings

Z23N-**A**5*Network Zone System: 12V304CT

US English

Case Studies

Santa Margarita Water District (CPCS59-WW--ENG)

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Related Products