Z23N-SBACD5

Integrated Network Zone Systems

Integrated Network Zone System; 24" x 36"; mild steel enclosure; includes (1) Stratix 8000 1783-MS10T switch, (2) 1783-MX08T expansions, (24) Cat 6 UTP copper patch cords and jacks, (2) 1Gb MM SFPs with (2) MM LC fiber uplink patch cords, (6) LC adaptors, redundant power supplies and maintenance-free UPS.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

24

Number of Uplink Patch Cords

2

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

36

Overall Height (mm)

914

Downlink Patch Cord Type

(24) CAT 6 UTP COPPER

Uplink Patch Cord Type

(2) MM LC FIBER

Connection Type

UTP

Switch 1 Expansion Module 1

1783-MX08T (Copper)

Switch 1 Expansion Module 2

1783-MX08T (Copper)

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

IP Rating

4/12, IP66

UPS Type

Panduit Maintenance-Free

Switch 1

1783-MS10T

Switch 2

None

Spare DIN

Yes

UPS Qty.

1

Allen Bradley Uplink Transceiver

(2) 1783-SFP1GSX

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498388075

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

14.8385

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Network Zone System, 24" X 36" Enclosure With Cable Managment Accessories   Cy  ----  [C-Zc23Encl-Cy--Eng.Pdf]

US English

Part Drawings

Network Zone System, 100-240Vac Input, Redundant 24Vdc Power Supplies, One 24Vdc Panduit Ups - Ji  ---  [C-Zcpowerop-Ji--Eng.Pdf]

US English

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

Case Studies

Santa Margarita Water District (CPCS59-WW--ENG)

US English

Part Drawings

Network Zone System, 100-240Vac Input, Redundant 24Vdc Power Supplies, (1) 100W Maintenance Free Ups -Fwd - Rj  ---  [C-Zcfwd-Rj-Eng.Pdf]

US English

Part Drawings

Integrated Network Zone System, Allen-Bradley Stratix 5700, 8000, And 8300 Switches With Optional Expansions And Included Connectivity - To  ---  [C-Zcswdc-To--Eng.Pdf]

US English

White Papers

Scaling the Plant Network: CPAT17--WW-ENG

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Installation Documents

Integrated and Switch Ready 36" Enclosure: CM628

US English

Specification Sheets

Integrated Network Zone System: ZCSP19--WW-ENG

US English

Related Products