Z23N-SBBMD5

Integrated Network Zone Systems

Integrated Network Zone System; 24" x 36"; mild steel enclosure; includes (2) Stratix 8000 1783-MS10T switches, (3) 1783-MX08T and (1) 1783-MX08F expansions, (40) Cat 6 UTP copper patch cords and jacks, (8) MM LC fiber downlink patch cords and adaptors, (4) 1Gb MM SFPs, (4) MM LC fiber uplink patch cords, (6) LC adaptors, redundant power supplies and (2) maintenance-free UPSs.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

40

Number of Uplink Patch Cords

4

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

36

Overall Height (mm)

914

Downlink Patch Cord Type

(40) CAT 6 UTP COPPER / (8) FIBER

Uplink Patch Cord Type

(4) MM LC FIBER

Connection Type

UTP

Switch 1 Expansion Module 1

1783-MX08T (Copper)

Switch 1 Expansion Module 2

1783-MX08T (Copper)

Switch 2 Expansion Module 1

1783-MX08T (Copper)

Switch 2 Expansion Module 2

1783-MX08F (Fiber)

IP Rating

4/12, IP66

UPS Type

Panduit Maintenance-Free

Switch 1

1783-MS10T

Switch 2

1783-MS10T

Spare DIN

No

UPS Qty.

2

Allen Bradley Uplink Transceiver

(4) 1783-SFP1GSX

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498388087

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

14.8385

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Integrated and Switch Ready 36" Enclosure: CM628

US English

Specification Sheets

Integrated Network Zone System: ZCSP19--WW-ENG

US English

Case Studies

Santa Margarita Water District (CPCS59-WW--ENG)

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Part Drawings

Integrated Network Zone System, Allen-Bradley Stratix 5700, 8000, And 8300 Switches With Optional Expansions And Included Connectivity - To  ---  [C-Zcswdc-To--Eng.Pdf]

US English

Part Drawings

Network Zone System, 100 - 240Vac Input, Redundant 24Vdc Power Supplies, Two 24Vdc Panduit Ups  - Jj --[C-Zcpowerop-Jj--Eng.Pdf]

US English

Part Drawings

Network Zone System, 100-240Vac Input, Redundant 24Vdc Power Supplies, (2) 100W Maintenance Free Ups -Fwd - Rk  ---  [C-Zcfwd-Rk-Eng.Pdf]

US English

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

White Papers

Scaling the Plant Network: CPAT17--WW-ENG

US English

Part Drawings

Network Zone System, 24" X 36" Enclosure With Cable Managment Accessories   Cy  ----  [C-Zc23Encl-Cy--Eng.Pdf]

US English

Related Products