Material |
Mild Steel |
Enclosure Type |
4/12, IP66 |
Connection Type |
UTP |
UPS Type |
Battery UPS |
Depth (In.) |
11.70 |
Depth (mm) |
297.0 |
Height (In.) |
36.00 |
Height (mm) |
914.0 |
Width (In.) |
24.00 |
Width (mm) |
610.0 |
Number of Downlink Patch Cords |
(24) CAT 6 UTP COPPER |
Number of Uplink Patch Cords |
(2) MM LC FIBER |
Switch 1 |
1783-RMS10T |
Switch 2 |
None |
Switch 1 Expansion Module 1 |
1783-MX08T (Copper) |
Switch 1 Expansion Module 2 |
1783-MX08T (Copper) |
Switch 2 Expansion Module 1 |
None |
Switch 2 Expansion Module 2 |
None |
Spare DIN |
Yes |
UPS Qty. |
1 |
Allen Bradley Uplink Transceiver |
(2) 1783-SFP1GSX |
CE Compliant |
Yes |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498364192 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
19.0463 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
Overview of Industrial Network Deployment: Y-PCD0001 |
US English |
|
Case Studies |
Marcegaglia Case Study: CPCS58-WW–ENG |
US English |
|
White Papers |
Scaling the Plant Network: CPAT17--WW-ENG |
US English |
|
Part Drawings |
Network Zone System: 12V304CA |
US English |
|
Installation Documents |
Integrated and Switch Ready 36" Enclosure: CM628 |
US English |
|
Product Bulletins |
Network Zone System: RKCB36--SA-ENG |
US English |
|
Case Studies |
Santa Margarita Water District (CPCS59-WW--ENG) |
US English |