Z23N-SHHAD5

Integrated Network Zone Systems

Integrated Network Zone System; 24" x 36"; mild steel enclosure; includes (2) Stratix 5700 1783-BMS20CGN switches; (32) Cat 6 UTP copper patch cords and jacks; (4) 1Gb MM SFPs; with (4) MM LC fiber uplink patch cords, (6) LC adaptors; redundant power supplies; (2) maintenance-free UPSs.

Specifications

Material

Mild Steel

Number of Downlink Patch Cords

32

Number of Uplink Patch Cords

4

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

36

Overall Height (mm)

914

Downlink Patch Cord Type

(32 ) CAT 6 UTP COPPER

Uplink Patch Cord Type

(4) MM LC FIBER

Connection Type

UTP

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

IP Rating

4/12, IP66

UPS Type

Panduit Maintenance-Free

Switch 1

1783-BMS20CGN

Switch 2

1783-BMS20CGN

Spare DIN

No

UPS Qty.

2

Allen Bradley Uplink Transceiver

(4) 1783-SFP1GSX

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498388096

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

26.3287

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Integrated Network Zone System

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Installation Documents

Integrated and Switch Ready 36" Enclosure: CM628

US English

Case Studies

Santa Margarita Water District (CPCS59-WW--ENG)

US English

Part Drawings

Integrated Network Zone System, Allen-Bradley Stratix 5700, 8000, And 8300 Switches With Optional Expansions And Included Connectivity - To  ---  [C-Zcswdc-To--Eng.Pdf]

US English

Case Studies

Marcegaglia Case Study: CPCS58-WW–ENG

US English

White Papers

Scaling the Plant Network: CPAT17--WW-ENG

US English

Part Drawings

Network Zone System, 24" X 36" Enclosure With Cable Managment Accessories   Cy  ----  [C-Zc23Encl-Cy--Eng.Pdf]

US English

Part Drawings

Network Zone System, 100 - 240Vac Input, Redundant 24Vdc Power Supplies, Two 24Vdc Panduit Ups  - Jj --[C-Zcpowerop-Jj--Eng.Pdf]

US English

Part Drawings

Network Zone System, 100-240Vac Input, Redundant 24Vdc Power Supplies, (2) 100W Maintenance Free Ups -Fwd - Rk  ---  [C-Zcfwd-Rk-Eng.Pdf]

US English

Related Products