Z23R-614S

Switch Ready Network Zone

Switch Ready Network Zone System; 24" x 36"; 316 stainless steel enclosure; for one industrial switch; includes (16) Cat 6A STP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors and redundant power supplies.

Specifications

Material

316 Stainless steel

Number of Downlink Patch Cords

16

Number of Uplink Patch Cords

2

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

36

Overall Height (mm)

914

Downlink Patch Cord Type

(16) CAT 6A STP COPPER

Uplink Patch Cord Type

(2) MM LC FIBER

Connection Type

STP

Switch Capacity

1

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

IP Rating

4X/12, IP66

UPS Type

NA

Switch 1

None

Switch 2

None

Spare DIN

Yes

UPS Qty.

0

CE Compliant

Yes

Put-Up

Switch Ready Network Zone

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303928

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Switch Ready Network Zone System

US English

Specification Sheets

Switch Ready No UPS: ZCSP26--WW-ENG

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Specification Sheets

Switch Ready No UPS: ZCPS26--WW-UKE

UK English

Part Drawings

Switch Ready 36" Enclosure: 12V304EF

US English

Installation Documents

Integrated and Switch Ready 36" Enclosure: CM628

US English

Related Products