Z23R-615S

Integrated Network Zone Systems

Switch Ready Network Zone System; 24" x 36"; 316 stainless steel enclosure; for one industrial switch; includes (16) Cat 6A STP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors, redundant power supplies and maintenance-free UPS.

Specifications

Material

316 Stainless Steel

Connection Type

STP

UPS Type

Panduit Maintenance-Free

Depth (In.)

11.7

Depth (mm)

297

Height (In.)

36

Height (mm)

914

Width (In.)

24

Width (mm)

610

Number of Downlink Patch Cords

(16) CAT 6A STP COPPER

Number of Uplink Patch Cords

(2) MM LC FIBER

Switch 1

None

Switch 2

None

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

Spare DIN

Yes

Switch Capacity

1

UPS Qty.

1

Enclosure Type

4X/12, IP66

Put-Up

Switch Ready Network Zone

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303964

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Integrated and Switch Ready 36" Enclosure: CM628

US English

Specification Sheets

Switch Ready Network Zone System: D-ZCSP20

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Part Drawings

Switch Ready 36" Enclosure with UPS: 12V304EG

US English

Related Products