Z23R-625

Integrated Network Zone Systems

Switch Ready Network Zone System; 24" x 36"; 316 stainless steel enclosure; for two industrial switches; includes (16) Cat 6 UTP copper patch cords and jacks, (4) MM LC fiber uplink patch cords with (6) adaptors, redundant power supplies and (2) maintenance-free UPSs.

Specifications

Material

316 Stainless Steel

Connection Type

UTP

UPS Type

Panduit Maintenance-Free

Depth (In.)

11.7

Depth (mm)

297

Height (In.)

36

Height (mm)

914

Width (In.)

24

Width (mm)

610

Number of Downlink Patch Cords

(16) CAT 6 UTP COPPER

Number of Uplink Patch Cords

(4) MM LC FIBER

Switch 1

None

Switch 2

None

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

Spare DIN

No

Switch Capacity

2

UPS Qty.

2

Enclosure Type

4X/12, IP66

Put-Up

Switch Ready Network Zone

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303910

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Switch Ready 36" Enclosure with 2 UPS: 12V304EH

US English

Installation Documents

Integrated and Switch Ready 36" Enclosure: CM628

US English

Specification Sheets

Switch Ready Network Zone System: D-ZCSP20

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Related Products