Z23R-625S

Switch Ready Network Zone

Switch Ready Network Zone System; 24" x 36"; 316 stainless steel enclosure; for two industrial switches; includes (16) Cat 6A STP copper patch cords and jacks, (4) MM LC fiber uplink patch cords with (6) adaptors, redundant power supplies and (2) maintenance-free UPSs.

Specifications

Material

316 Stainless steel

Number of Downlink Patch Cords

16

Number of Uplink Patch Cords

4

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

36

Overall Height (mm)

914

Downlink Patch Cord Type

(16) CAT 6A STP COPPER

Uplink Patch Cord Type

(4) MM LC FIBER

Connection Type

STP

Switch Capacity

2

Switch 1 Expansion Module 1

None

Switch 1 Expansion Module 2

None

Switch 2 Expansion Module 1

None

Switch 2 Expansion Module 2

None

IP Rating

4X/12, IP66

UPS Type

Panduit Maintenance-Free

Switch 1

None

Switch 2

None

Spare DIN

No

UPS Qty.

2

Put-Up

Switch Ready Network Zone

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303916

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Integrated and Switch Ready 36" Enclosure: CM628

US English

Part Drawings

Network Zone System, 100-240 Vac Input, Redundant 91.2w 24vdc Power Supplies; Two 24vdc Panduit Ups's; Two Panduit Load Sense Modules

US English

Part Drawings

Network Zone System, 100-240vac Input, Ab Redundant 91.2w 24vdc Power Supplies, (2) 35w Maintenance Free Ups - Field Wiring Diagram

US English

Part Drawings

Network Zone System, 24" X 36" Enclosure With Cable Management Accessories

US English

Part Drawings

Network Zone System, Pre-Wired For Up To Two Din Mount Switches And Included Connectivity

US English

Specification Sheets

Switch Ready Network Zone System: D-ZCSP20

US English

Product Bulletins

Network Zone System: RKCB36--SA-ENG

US English

Related Products