Z23R-F14S

Switch Ready Network Zone

Switch Ready Network Zone System; 24" x 36"; Sloped Top enclosure; for one industrial switch; includes (16) Cat 6A STP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors, and redundant power supplies.

Specifications

Product Type

Switch Ready Network Zone

Material

316 Stainless Steel

Color

Gray

Number of Downlink Patch Cords

8

Number of Uplink Patch Cords

2

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

36

Overall Height (mm)

914

Mount Method

Wall Mount

Application

Industrial Automation

Downlink Patch Cord Type

Cat 6a (STP)

Uplink Patch Cord Type

LC Fiber

Switch Capacity

2

Sub Brand

PanZone

NEMA Rating

4X

IP Rating

IP66

Keywords

Network cabinet, Network/server enclosure, Sloped Top, Food and Beverage

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631852

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Network Zone System, Pre-Wired For Up To Two Din Mount Switches And Included Connectivity

US English

Part Drawings

Network Zone System, 100-240VAC Input, Redundant 91.2W 24VDC Power Supplies

US English

Part Drawings

Network Zone System, 100-240VAC Input, AB Redundant 91.2W 24VDC Power Supplies

US English

Part Drawings

Network Zone System, 24" X 36" Sloped Top Enclosure With Cable Management Accessories

US English

Related Products