Z23R-F25

Switch Ready Network Zone

Switch Ready Network Zone System; 24" x 36"; Sloped Top enclosure; for two industrial switches; includes (16) Cat 6 UTP copper patch cords and jacks, (4) MM LC fiber uplink patch cords with (6) adaptors, redundant power supplies and (2) maintenance-free UPSs.

Specifications

Color

Gray

Depth (In.)

11.70

Depth (mm)

297.0

Height (In.)

36.00

Height (mm)

914.0

Keywords

Network cabinet, Network/server enclosure, Sloped Top, Food and Beverage

Surface Treatment

Powder Coat

Width (In.)

24.00

Width (mm)

610.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631857

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

19.0463

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Network Zone System, 100-240 VAC Input, Redundant 91.2w 24VDC Power Supplies; Two 24VDC Panduit UPS's; Two Panduit Load Sense Modules, 15v510jj_dc_01a.pdf

US English

Part Drawings

Network Zone System, 24" x 36" Sloped Top Enclosure; 15v510cr_dc_01a.pdf

US English

Part Drawings

Network Zone System, 100-240VAC Input, AB Redundant 91.2w 24VDC Power Supplies, (2) 35w Maintenance free UPS - field wiring diagram; 15v510rk_dc_00a.pdf

US English

Part Drawings

Network Zone System, pre-wired for up to two din mount switches and included connectivity

US English

Related Products