Z23U-S15

Universal Network Zone Systems

Universal Network Zone System; 24" x 36"; mild steel enclosure; for one industrial switch; includes (16) Cat 6 UTP copper patch cords and jacks, (2) MM LC fiber uplink patch cords and (6) adaptors, redundant power supplies and maintenance-free UPS

Specifications

Product Type

Universal Network Zone Systems

Material

Mild Steel

Overall Width (In.)

24

Overall Width (mm)

610

Overall Depth (In.)

11.7

Overall Depth (mm)

297

Overall Height (In.)

36

Overall Height (mm)

914

Color

Gray

Standards Met

CE Compliant

Keywords

Network cabinet, Network/server enclosure

Surface Treatment

Other

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Zone System

Packaging Details

UPC

61305639555

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

14.5856

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Universal Zone System, 100-240vac Input, Redundant 24vdc Power Supplies, One 24vdc Panduit Ups

US English

Part Drawings

Network Zone System, 24" X 36" Enclosure; 15v510CY

US English

Part Drawings

Universal Zone System, 100-240vac Input, Redundant 24vdc Power Supplies, (1) 100w Maintenance Free UPS

US English

Part Drawings

Network Zone System, Pre-Wired For Up To Two Din Mount Switches And Included Connectivity

US English

Specification Sheets

Universal Network Zone System

US English

Related Products