ZDF242430-6

Pre-Configured Industrial Distribution Frames (IDF)

Pre-configured industrial distribution frame enclosure, 12U, 316 stainless steel, ready for two access or two distribution switches.

Specifications

Color

Stainless steel

Depth (In.)

30.75

Depth (mm)

781

Height (In.)

24.11

Height (mm)

612.4

Material

316 stainless steel

No. of Rack Spaces

12

Width (In.)

23.62

Width (mm)

600

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625925

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

10.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Pre-Configured Industrial Distribution Frame (IDF), 12U: ZCSP30--WW-ENG

US English

Flyers

Pre-Configured IDF: ZCFL04--WW-ENG

US English

Flyers

Pre-Configured IDF: ZCFL05--WW-ENG

US English

Part Drawings

ZDF242430-6 Preconfigured 24" Industrial Distribution Frame

US English

Installation Documents

Panduit PreConfigured Industrial Distribution Frame ZDF242430 and ZDF242430-6

US English

Related Products